??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES IKVS-025.23-G-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKVS-025.23-G-S4
VERF
Availability
Available
BC
Order code
BES03JH
TC
Artikelbezeichnung
BES IKVS-025.23-G-S4
PX
Product view
44621_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Ring- und Schlauchsensoren
BFORM
Style
block style
W
Gewicht
0.051 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 60 x 35 x 20 mm, Style Housing = block style, Pass-through = 25.1 mm, Target size min. = Ball D = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 16 Hz, Housing material = Plastic, Material sensing surface = Plastic, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions